Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Rope Pulleys - Steel/Gray Cast-Iron - Pulley
Bill of material
185 WHCK 20
ORDERNO
Article-number
185 WHCK 20
WDAB
Wheel-Ø A x width B
185x20 mm
LC
Load capacity
550 kg
GD
Groove depth
12.5 mm
GW
Groove width
3.5 mm
HW
Hub width
25 mm
FL
Fixing lenght
25 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices